Components only, customer assembly
No special tooling required
Available in 2, 3, 4 or 5 positions
Accepts 24 AWG discrete wire cable
Standard single latch for locking
Cable-to-board system for ease of termination in field applications.
Features
Products
TLMM
2.00 mm Shrouded Terminal Strip For Strain Relief for TLSD
Features
2.00 mm (.0787") pitch
Available up to 25 pins per row
Double row
Shrouded body
This series is not available for new design-ins
I2SS
2.00 mm Single Row Discrete Wire IDC System Cable Assembly Housing, Socket
Features
2.00 mm (.0787") pitch
24 AWG cable
Plastic latch
T2I
2.00 mm Discrete Wire IDC Terminal Strip
Features
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Feature: Latching
Termination: Through-hole