Flat Flexible Cable Systems, ZIF Connectors and Jumpers

Flat Flexible Cable systems and jumpers featuring 0.50 mm (.0197") and 1.00 mm (.0394") pitch systems with standard and zero insertion force (ZIF) connectors

Features

  • 0.50 mm (.0197") and 1.00 mm (.0394") pitch systems

  • Standard and Zero Insertion Force (ZIF) connectors

Products

ZF5S - Zero Insertion Force Connector for FFC, 0.50 mm (.0197") Pitch

Features
  • Horizontal or vertical orientations

  • Surface mount

ZF5S Series Thumbnail Image

FJ - 1.00 mm Flat Flex Cable

Features
  • Easily modified for custom pin counts and lengths

  • Mating standard and ZIF connectors

  • Standard pin counts available from stock

FJ Series Thumbnail Image


FC1 - 1.00 mm Flat Flexible Cable (FFC) Socket Strip

Features
  • Low Insertion force contacts available

  • Surface mount

  • Vertical and horizontal

FC1 Series Thumbnail Image

FJH - Flat Flexible Cable Jumper, 0.50 mm Pitch

Features
  • Easily modified for custom pin counts and lengths

  • Mating standard and ZIF connectors

  • Standard pin counts available from stock

FJH Series Thumbnail Image

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More IDC Cable Systems