Basic blade & beam system
Low profile systems available
Available up to 300 I/Os
Several meet E.L.P.™ (Extended Life Product™) standards
Hermaphroditic connectors available
Various standard positions available up to 300
Vertical and right-angle styles available
0.50 mm pitch terminals and sockets (.0315"), flexible stacking connectors available in a variety of contact systems, position counts, and low profile styles.
Features
Downloads & Resources
Products
BSH-EM
Features
Available in cost saving gold plating
Dual row design
Three standard positions, up to 180 I/O pins
BTH-EM
Features
Available in cost saving gold plating
Dual row design
Three standard positions, up to 180 I/O pins
BSH
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.0 mm (.197"); Other heights available as application specific
Standard alignment pin feature
BTH
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.0 mm (.197"); Other heights available as application specific
Standard alignment pin feature
LSH
Features
Five standard positions, up to 100 I/O pins
Optional tape and reel packaging
Standard alignment pin feature
Ultra low 2.31 mm (.091") mated stack height
LSHM
Features
Audible click when mated
Lubricated option available
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Parallel, perpendicular and coplanar systems
Self-mating system reduces inventory cost
Ten stack height options from 5 mm to 12 mm
Up to 100 I/Os
For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Shielded option for EMI protection
LTH
Features
Five standard positions, up to 100 I/O pins
Optional tape and reel packaging
Standard alignment pin feature
Ultra low 2.31 mm (.091") mated stack height
BTH-RA
Features
Available in cost saving gold plating
Standard weld tab feature
Three standard positions, up to 180 I/O pins
BSH-RA
Features
Available in cost saving gold plating
Standard weld tab feature
Three standard positions, up to 180 I/O pins