E.L.P.™ High Mating Cycle Connectors

These high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.

Features

  • Passed 10 year Mixed Flowing Gas (MFG)

  • High-mating cycles (250 to 2,500)

  • Variety of high-reliability, rugged contact systems

  • Various connector types and pitches available

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide
Rugged/Power Interconnect Solutions Guide Download PDF
Mezzanine Stacking Connectors eBrochure
Mezzanine Stacking Connectors eBrochure Download PDF

Products

ADF6 - 0.635 mm AcceleRate® HD High-Density 4-Row Socket

Features
  • Incredibly dense with up to 400 total I/Os

  • Slim 5 mm width

  • Low profile 5 mm to 16 mm stack heights

  • 4-row design; 10 - 100 positions per row

  • Edge Rate® contact system optimized for signal integrity performance

  • Solder column board termination for extreme reliability; IPC Class 3 compliant, surface mount reflow technique for high-density, high-speed connectors

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Current rating: 1.34 A max

  • Voltage rating: 155 VAC/ 219 VDC max

  • View the full line of AcceleRate® products

Series Image for ADF6-

ADM6 - 0.635 mm AcceleRate® HD High-Density 4-Row Terminal

Features
  • Incredibly dense with up to 400 total I/Os

  • Slim 5 mm width

  • Low profile 5 mm to 16 mm stack heights

  • 4-row design; 10 - 100 positions per row

  • Edge Rate® contact system optimized for signal integrity performance

  • Solder column board termination for extreme reliability; IPC Class 3 compliant, surface mount reflow technique for high-density, high-speed connectors

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Current rating: 1.34 A max

  • Voltage rating: 155 VAC/ 219 VDC max

  • View the full line of AcceleRate® products

Series Image for ADF6-

BCS - Pass-Through Socket Strip, 0.100" pitch

Features
  • Application: Single and double row up to 100 pins

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Pitch: .100" (2.54 mm)

  • Special Features: Top and bottom entry pass-through options

  • Termination: Through-hole

BCS Series Thumbnail Image

TSW - Classic PCB Header Strips, 0.100" pitch

Features
  • Application: Industry's largest variety of standard pin counts, terminal lengths and options

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Special Features: Many options for optimizing cost and performance with platings and ruggedizing features

  • Termination: Through-hole

  • Automotive A-Series product available

Series Image for TSW-

BSE - 0.80 mm Basic Blade & Beam Socket Strip

Features
  • Available in cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 240 I/O pins

  • Standard alignment pin feature

  • Two standard stacks heights; Other heights available as application specific

BSE Series Thumbnail Image

BTE - 0.80 mm Basic Blade & Beam Terminal Strip

Features
  • Available in cost saving gold plating

  • Edge mount style available

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 240 I/O pins

  • Standard alignment pin feature

  • Two standard stacks heights; Other heights available as application specific

BTE Series Thumbnail Image

BSH - 0.50 mm Basic Blade & Beam Socket Strip

Features
  • Available in cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 300 I/O pins

  • Stack height of 5.0 mm (.197"); Other heights available as application specific

  • Standard alignment pin feature

BSH Series Thumbnail Image

BTH - 0.50 mm Basic Blade & Beam Terminal Strip

Features
  • Available in cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 300 I/O pins

  • Stack height of 5.0 mm (.197"); Other heights available as application specific

  • Standard alignment pin feature

BTH Series Thumbnail Image

BSS - 0.635 mm Basic Blade & Beam Socket Strip, Edge Mount

Features
  • Available in cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 300 I/O pins

  • Stack height of 5.00 mm (.197")

  • Standard alignment pin feature

BSS Series Thumbnail Image

BTS - 0.635 mm Basic Blade & Beam Terminal Strip

Features
  • Available in cost saving gold plating

  • Edge mount style available

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 300 I/O pins

  • Stack height of 5.00 mm (.197")

  • Standard alignment pin feature

BTS Series Thumbnail Image

CLM - Low Profile Dual-Wipe Socket, 1.00mm Pitch

Features
  • Available up to 100 positions

  • Available with cost saving gold plating

  • Low profile dual wipe Tiger Claw™ contact

  • Optional tape and reel packaging

CLM Series Thumbnail Image

FTMH - 1.00 mm Surface Mount Micro Terminal Strip

Features
  • Available with and without end shroud and guide post

  • Available with cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Flexible positions up to 100 I/O's

  • Low profile header

  • Vertical or horizontal row options

  • Automotive A-Series product available

FTMH Series Thumbnail Image

CLP - Low Profile Dual-Wipe Socket, .050" Pitch

Features
  • Dual vertical and horizontal row available

  • Low profile dual wipe Tiger Claw™ contact

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Top or bottom entry styles

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

CLP Series Thumbnail Image

FLE - Cost Effective Surface Mount Socket, 0.050" Pitch

Features
  • Ideal for pass-through applications

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Low cost Tiger Beam™ contact

FLE Series Thumbnail Image

FTSH - High Reliability Header Strips, .050" pitch

Features
  • Micro header with various post heights

  • Available in surface mount and through-hole tails

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • End shroud option available

  • Cost saving flash gold plating available

  • Vertical and horizontal row configurations

  • Extended Life Product™ (E.L.P.™)

  • Hot Pluggable version available (HPT Series)

  • Automotive A-Series product available

FTSH Series Thumbnail Image

CLT - Low Profile Dual Wipe Socket, 2.00 mm Pitch

Features
  • Special Features: Top and bottom entry pass-through options

  • Termination: Through-hole, surface mount

  • Up to 8 Gbps performance

  • Orientation: Vertical

  • Contact System: Tiger Claw™

  • Application: Double row to 100 pins

  • Automotive A-Series product available

CLT Series Thumbnail Image

TMMH - Low Profile Header Strips with End Shroud, 2.00 mm Pitch

Features
  • Application: Large variety of terminal lengths with many options including end shrouds, board locks, guide posts, locking clips, etc.

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

TMMH Series Thumbnail Image

ERF8 - 0.80 mm Edge Rate® Rugged High-Speed Socket

Features
  • 56 Gbps PAM4 performance

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 1.5 mm contact wipe

  • High mating cycles to 1,000

  • Positions: Up to 200

  • Stack Height: 7 mm–18 mm

  • 360º shielding available (ERF8-S)

  • Voltage rating: 225 VAC/318 VDC max

  • Latching and extended guide post options

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Final Inch® break out region data available

  • Automotive A-Series product available

  • Current rating: 2.2 A max

  • SureCoat™ Silver -Ax plating for high temp environments, improved durability and cost efficiency

ERF8 Series Thumbnail Image

ERF8-S - 0.80 mm Edge Rate® Rugged High Speed Socket, Shielded

Features
  • 360º metal shielding for reduced EMI

  • 56 Gbps PAM4 performance

  • 1.5 mm contact wipe

  • Positions: 20–60

  • High mating cycles to 1,000

  • Stack Height: 7, 8, 10, 12, 14 and 16 mm

  • Voltage rating: 225 VAC/318 VDC max

  • Current rating: 2.2 A max

  • Rugged Edge Rate® contacts optimized for signal integrity performance

  • Available with extended guide post

Series Image for ERF8-S

ERM8 - 0.80 mm Edge Rate® Rugged High Speed Terminal

Features
  • 56 Gbps PAM4 performance

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • Positions: Up to 200

  • 1.5 mm contact wipe

  • Stack Height: 7 mm–18 mm

  • Latching, differential pair and extended guide post options

  • 360º shielding available (ERM8-S)

  • High mating cycles to 1,000

  • Voltage rating: 225 VAC/318 VDC max

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Final Inch® break out region data available

  • Automotive A-Series product available

  • Current rating: 2.2 A max

  • SureCoat™ Silver -Ax plating for high temp environments, improved durability and cost efficiency

ERM8 Series Thumbnail Image

ERM8-S - 0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded

Features
  • 360º metal shielding for reduced EMI

  • 56 Gbps PAM4 performance

  • 1.5 mm contact wipe

  • Positions: 20–60

  • Stack Height: 7, 8, 10, 12, 14 and 16 mm

  • Voltage rating: 225 VAC/318 VDC max

  • Current rating: 2.2 A max

  • High mating cycles to 1,000

  • Rugged Edge Rate® contacts optimized for signal integrity performance

  • Available with extended guide post

  • Single-ended or differential pair signal routing

Series Image for ERM8-S

HSEC8-DV - 0.80 mm Generate® High-Speed Edge Card Connector, Vertical

Features
  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Single-ended and differential pairs

  • Card slot: .062" (1.60 mm)

  • Current rating: 2.8 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Pass-through option available (HSEC8-PE)

  • Optional board locks and cable latching features

  • Optional weld tab for mechanical strength

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

HSEC8-DV Series Thumbnail Image

HSEC8-EM - 0.80 mm Generate® High-Speed Edge Card Connector, Edge Mount

Features
  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Single-ended and differential pairs

  • Card slot: .062" (1.60 mm)

  • Current rating: 2.8 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Extended Life Product™ (E.L.P.™)

  • Solder tabs for mechanical strength

HSEC8-EM Series Thumbnail Image

HSEC8-PV - 0.80 mm Generate® High-Speed Power/Signal Combo Edge Card Connector

Features
  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Choice of 2 or 4 power banks

  • Card slot: .062" (1.60 mm)

  • Current rating: 3.2 A max

  • Voltage rating: 215 VAC/304 VDC max

  • Optional weld tab for mechanical strength

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

HSEC8-PV Series Thumbnail Image

HSEC8-RA - 0.80 mm Generate® High-Speed Edge Card Connector, Right-Angle

Features
  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Single-ended and differential pairs

  • Card slot: .062" (1.60 mm)

  • Current rating: 2.6 A max

  • Voltage rating: 175 VAC/247 VDC max

  • Solder tabs for mechanical strength

  • Optional board locks and cable latching features

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

HSEC8-RA Series Thumbnail Image

QRF8 - 0.80 mm Q Rate® Slim Body Ground Plane Socket

Features
  • 7 mm–14 mm stack heights

  • Extended Life Product™ (E.L.P.™)

  • Integral ground/power plane

  • Rugged Edge Rate® contacts

  • Samtec 28+ Gbps Solution

  • Slim 4.60 mm width

  • Up to 156 positions

  • Automotive A-Series product available

QRF8 Series Thumbnail Image

QRM8 - 0.80 mm Q Rate® Slim Body Ground Plane Header

Features
  • 7 mm–14 mm stack heights

  • Extended Life Product™ (E.L.P.™)

  • Integral ground/power plane

  • Rugged Edge Rate® contacts

  • Samtec 28+ Gbps Solution

  • Slim 4.60 mm width

  • Up to 156 positions

  • Automotive A-Series product available

QRM8 Series Thumbnail Image

QSE - 0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

Features
QSE Series Thumbnail Image

QTE - 0.80 mm Pitch Q Strip® High-Speed Ground Plane Terminal Strip

Features
QTE Series Thumbnail Image

QSH - 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip

Features
  • Extended Life Product™ (E.L.P.™)

  • 25 Gbps performance

  • 0.50 mm (.0197") pitch

  • Up to 300 positions

  • 5 mm–30 mm stack heights

QSH Series Thumbnail Image

QTH - 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip

Features
  • Extended Life Product™ (E.L.P.™)

  • 25 Gbps performance

  • 0.50 mm (.0197") pitch

  • 5 mm–30 mm stack heights

  • Up to 300 positions

QTH Series Thumbnail Image

QSS - 0.635 mm Q Strip® High-Speed Ground Plane Socket Strip

Features
  • 0.635 mm (.025") pitch

  • Up to 250 positions

  • 5 mm–16 mm stack heights

  • 25 Gbps performance

  • Extended Life Product™ (E.L.P.™)

QSS Series Thumbnail Image

QTS - 0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip

Features
  • 5 mm–16 mm stack heights

  • Extended Life Product™ (E.L.P.™)

  • 0.635 mm (.025") pitch

  • Up to 250 positions

QTS Series Thumbnail Image

SEAF - .050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

Features
  • 56 Gbps PAM4 performance

  • .050" (1.27 mm) pitch

  • Up to 500 I/Os

  • Rugged Edge Rate® contact

  • Current rating: 2.7 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Stack heights from 7 mm to 18.5 mm

  • Lower insertion/withdrawal forces

  • Solder charge termination

  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products

  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Extended Life Product™ certified to 5,000 cycles and 150º operating temperature with SureCoat™ palladium nickel with gold flash plating. See E.L.P.™ test report.

  • Analog Over Array™ capable

  • Automotive A-Series product available

SEAF Series Thumbnail Image

SEAM - .050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

Features
  • 56 Gbps PAM4 performance

  • .050" (1.27 mm) pitch

  • Up to 500 I/Os

  • Rugged Edge Rate® contact

  • Current rating: 2.7 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Stack heights from 7 mm to 18.5 mm

  • Lower insertion/withdrawal forces

  • Solder charge termination

  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products

  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Extended Life Product™ certified to 5,000 cycles and 150º operating temperature with SureCoat™ palladium nickel with gold flash plating. See E.L.P.™ test report.

  • Analog Over Array™ capable

  • Automotive A-Series product available

SEAM Series Thumbnail Image

SEAF8 - 0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

Features
  • 0.80 mm (.0315") pitch

  • 50% board space savings versus .050" pitch SEARAY™

  • Rugged Edge Rate® contact system

  • 56 Gbps PAM4 performance

  • Current rating: 1.3 A max

  • Voltage rating: 220 VAC/311 VDC max

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Lower insertion/withdrawal forces

  • Solder charge termination

  • 7 mm and 10 mm stack heights

  • Analog Over Array™ capable

  • Automotive A-Series product available

SEAF8 Series Thumbnail Image

SEAM8 - 0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

Features
  • 0.80 mm (.0315") pitch

  • 50% board space savings versus .050" pitch SEARAY™

  • Rugged Edge Rate® contact system

  • 56 Gbps PAM4 performance

  • Current rating: 1.3 A max

  • Voltage rating: 220 VAC/311 VDC max

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Lower insertion/withdrawal forces

  • Solder charge termination

  • 7 mm and 10 mm stack heights

  • Analog Over Array™ capable

  • Automotive A-Series product available

SEAM8 Series Thumbnail Image

SEM - Micro Tiger Eye™ Socket Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")

  • Contact System: Tiger Eye™

  • Orientation: Vertical

  • Termination: Surface mount

  • Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins

  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements

  • Up to 8 Gbps performance

  • Current rating: 2.9 A max

  • Voltage rating: 235 VAC/332 VDC max

SEM Series Thumbnail Image

TEM - .8mm (.0315 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Tiger Eye™

Features
  • Application: Mating with high-reliability Tiger Eye™ contact sockets

  • Contact System: 0.31 mm (.012") diameter post

  • Pitch: 0.80 mm (.0315")

  • Up to 8 Gbps performance

  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements

  • Termination: Surface mount

  • Orientation: Vertical, horizontal

  • Current rating: 2.9 A max

  • Voltage rating: 235 VAC/332 VDC max

TEM Series Thumbnail Image

SFM - 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Receptacle Socket / Female Connectors, Single or Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™

Features
  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins

  • Contact System: Tiger Eye™

  • Up to 8 Gbps performance

  • Pitch: .050" (1.27 mm)

  • Orientation: Vertical, horizontal

  • Termination: Through-hole, surface mount

  • Meets or exceeds MIL-DTL-55302 testing

  • Current rating: 3.7 A max

  • Voltage rating: 250 VAC/354 VDC max

  • Special Features: Screw down and solder nail options available for most rugged requirements

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

SFM Series Thumbnail Image

TFM - 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Single or Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™

Features
  • Up to 8 Gbps performance

  • Pitch: .050" (1.27 mm)

  • Contact System: .018" (0.46 mm) diameter post

  • Orientation: Vertical, right-angle, horizontal

  • Termination: Through-hole, surface mount

  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies

  • Current rating: 3.7 A max

  • Voltage rating: 250 VAC/354 VDC max

  • Shrouded body for blind mating

  • Multiple stack heights

  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements

  • Meets or exceeds MIL-DTL-55302 testing

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

Series Image for TFM-

SMM - Low Profile Socket Strips, 2.00 mm Pitch

Features
  • Application: Single and double row mating to 40 pins per row

  • Contact System: Tiger Eye™

  • Up to 8 Gbps performance

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: High-reliability multi-finger Beryllium Copper contact system

  • Termination: Surface mount

  • Automotive A-Series product available

SMM Series Thumbnail Image

TMM - Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

Features
  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options

  • Contact System: .020" (0.50 mm) square post

  • Up to 8 Gbps performance

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

TMM Series Thumbnail Image

SSM - Surface Mount PCB Socket Strips, .100" pitch

Features
  • Pitch: .100" (2.54 mm)

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Termination: Surface mount

  • Application: Single and double row up to 80 pins

  • Automotive A-Series product available

SSM Series Thumbnail Image

TSM - .100" Surface Mount Terminal Strip

Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Pitch: .100" (2.54 mm)

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, horizontal

  • Termination: Surface mount, mixed technology

  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing

  • Automotive A-Series product available

TSM Series Thumbnail Image

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Perpendicular Right-Angle