Low Profile Dual-Wipe Socket, 1.00mm Pitch
The CLM series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLM utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Available up to 100 positions
Available with cost saving gold plating
Low profile dual wipe Tiger Claw™ contact
Optional tape and reel packaging
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
| CLM-117-02-L-D-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLM-117-02-L-D-P-TR | 0 | Tape & Reel | 1 | 1250 | Packaging | No |
| CLM-117-02-L-D-PA | 0 | Tray | 68 | 68 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (33 parts per package) |