Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| CLP-114-02-F-D-K-FR | 0 | Tape & Reel | 1625 | 1625 | Packaging | No |
| CLP-114-02-F-D-K-TR | 0 | Tape & Reel | 1 | 1625 | Packaging | No |
| CLP-114-02-G-D-K | 0 | Tube | 1 | 32 | Plating | No |
| CLP-114-02-L-D-K | 0 | Tube | 1 | 32 | Plating | No |
| CLP-114-02-F-D-PA | 0 | Tray | 102 | 102 | PickAndPlacePad | No |
| CLP-114-02-F-D-P | 0 | Tube | 1 | 32 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (32 parts per package) |