demo

DWM-04-53-G-S-280

.050" x .100" Flex Stack, Flexible Micro Board Stacker

Features

  • Contact System: .018" (0.46 mm) square post

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DWM-04-53-L-S-280 262 Layer 1 0 Plating Yes
DWM-04-53-G-S-300 262 Layer 1 0 StackHeight Yes
DWM-04-53-G-S-240 262 Layer 1 0 StackHeight Yes
DWM-04-53-G-S-249 262 Layer 1 0 StackHeight Yes
DWM-04-53-G-S-250 262 Layer 1 0 StackHeight Yes
DWM-04-53-G-S-315 262 Layer 1 0 StackHeight Yes
DWM-04-53-G-S-330 262 Layer 1 0 StackHeight Yes
DWM-04-53-G-S-215 250 Layer 1 0 StackHeight Yes
Part-specific Documents
Mates and Related Components

Mating Connectors

RSM Series Thumbnail Image
RSM

Surface-Mount Micro Socket, 0.050" x 0.100" Pitch

SLM Series Thumbnail Image
SLM

Through-Hole Micro Socket, 0.050" x 0.100" Pitch

SMS Series Thumbnail Image
SMS

Through-Hole Micro Socket, 0.050" x 0.100" Pitch
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
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.