.050" x .100" Flex Stack, Flexible Micro Board Stacker
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
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
| DWM-08-01-G-S-250 | 166 | Tube | 1 | 57 | Plating | Yes |
| DWM-08-01-T-S-250 | 166 | Tube | 1 | 57 | Plating | Yes |
| DWM-08-01-L-S-250 | 166 | Tube | 1 | 57 | Plating | Yes |
| DWM-08-01-S-S-240 | 166 | Tube | 1 | 57 | StackHeight | Yes |
| DWM-08-01-S-S-200 | 157 | Tube | 1 | 57 | StackHeight | Yes |
| DWM-08-01-S-S-213 | 157 | Tube | 1 | 57 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (57 parts per package) |