Samtec.com
digikey

ERF5-020-05.0-L-DV-FL-TR

0.50 mm Edge Rate® Rugged High Speed Socket rohs logo Product Specs

ERF5-020-05.0-L-DV-FL-TR

0.50 mm Edge Rate® Rugged High Speed Socket rohs logo
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
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • 28 Gbps performance
  • 1 mm contact wipe
  • High mating cycles to 250
  • Positions: Up to 150
  • Stack height: 7.00 mm - 12.00 mm
  • Final Inch® break out region data available
Specs Kit

Secured form. No spam.

. .
.
.
. .
.