Samtec.com
digikey

ERM8-010-09.0-STL-DV-TR

0.80 mm Edge Rate® Rugged High Speed Terminal rohs logo set logo Product Specs

ERM8-010-09.0-STL-DV-TR

0.80 mm Edge Rate® Rugged High Speed Terminal rohs logo set logo
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
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • 1.5 mm contact wipe
  • 56 Gbps PAM4 performance
  • High mating cycles to 1,000
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Positions: Up to 200
  • Stack Height: 7 mm - 18 mm
  • Final Inch® break out region data available
  • 360º shielding available (ERM8-S)
  • Latching, differential pair and extended guide post options
Specs Kit

Secured form. No spam.

. .
.
.
. .
.