1.27mm/.050in Single Beam Low Cost Socket Strip, 150 Pin, 2 Row, SMT, 10µin Gold/Flash
The FLE is a cost effective surface-mount socket strip. Using the Tiger Beam™ contact, the FLE is an extended life product, offering high reliability. The single-sided Tiger Beam™ contact is ideal for pass-through applications to allow multiple board-stacking.
Features
Ideal for pass-through applications
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Low cost Tiger Beam™ contact
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
| FLE-175-01-G-DV-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| FLE-175-01-GF-DV | 0 | Tube | 1 | 6 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (6 parts per package) |