.100in/2.54mm Shrouded High Temp Header Connector, 20 Pin, 2 Row, Through Hole, Tin, .115in Tail
Features
Application: Shrouded for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole, surface mount
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
| HTSS-110-01-G-D | 196 | Bulk | 1 | 0 | Plating | Yes |
| HTSS-110-01-SM-D | 196 | Bulk | 1 | 0 | Plating | Yes |
| HTSS-110-01-L-D | 196 | Bulk | 1 | 0 | Plating | Yes |
| HTSS-110-01-S-D | 196 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |