demo

1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cable Connector Crimp Housings, Double Row, Plug / Male, Latching, Micro Mate™

The IDP1 is a socket housing for discrete wire termination. Using crimp contacts supplied loose or on reels for automatic application tooling, the IDP1 is polarized and is available in single- or double-row options.

Features

  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels

  • 1.00 mm (.0394") pitch

  • Semi-auto assembly tooling available

  • Hand tool available

  • 2 – 10 positions

Configure your product using the options below

Configured Part Number

reserve logo

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.