1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cable Connector Crimp Housings, Single Row, Plug / Male, Latching, Micro Mate™
Features
Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
3 – 10 positions
1.00 mm (.0394") pitch
Semi-auto assembly tooling available
Hand tool available
Configure your product using the options below
Configured Part Number
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.