2mm Hermaphroditic Self Mating Header Socket Connector, 40 Pin, Through Hole, 10µin Gold/Tin
Features
Application: Shrouded, polarized self-mating system for rugged applications up to 60 pins
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: Same connector part number on both boards can reduce inventory
Termination: Through-hole, surface mount
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
| LS2-120-01-L-D-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| LS2-120-01-H-D | 0 | Tube | 1 | 13 | Plating | No |
| LS2-120-01-LM-D | 0 | Tube | 1 | 13 | Plating | No |
| LS2-120-01-S-D | 0 | Tube | 1 | 13 | Plating | No |
| LS2-120-01-F-D | 0 | Tube | 1 | 13 | Plating | No |
| LS2-120-01-SM-D | 0 | Tube | 1 | 13 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (13 parts per package) |