demo

PMSDT-04-24-K-06.00-D-LDX

4.19mm (.165 Inch) Pitch Wire to Board Header Cables, Double Row, Socket / Female to Socket / Female, Latching, Teflon™ Fluoropolymer (FEP), Power Mate®

Features

  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

  • .165" (4.19 mm) pitch

  • 24 AWG Teflon™ fluoropolymer cable

  • Individually shrouded contacts

  • Mating shrouded terminal strips available

  • Plastic latches

  • Polarized, double row system to 10 pins

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
PMSDT-04-16-K-06.00-D-LDX 0 Layer 1 0 Plating No
PMSDT-04-24-K-08.00-D-LDX 0 Bubble Bag 1 0 Cable Length No
PMSDT-04-24-K-04.00-D-LDX 0 Layer 1 0 Cable Length No
PMSDT-04-24-K-18.00-D-LDX 0 Bubble Bag 1 0 Cable Length No
PMSDT-04-24-K-40.00-D-LDX 0 Bubble Bag 1 0 Cable Length No
PMSDT-04-24-K-48.00-D-LDX 0 Bubble Bag 1 0 Cable Length No
PMSDT-04-24-K-80.00-D-LDX 0 Bubble Bag 1 0 Cable Length No
Part-specific Documents
Mates and Related Components

4.19 mm Double Row Power Mate® Family

Contact Related Series
Housing Contact Cable Assembly Hand Tool Applicator Board Mate
IPBD CC69L PMSD CAT-HT-169-1620-13 CAT-MC-169-1620-XX-02 IPBT
CC69R PMSDT
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
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
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
PFAS Contains FEP
Trademarks POWER MATE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: COSTA RICA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.