demo

TCMD-05-T-04.33-01-N

2.00 mm IDC Ribbon Cable Assembly, Terminal

Features

  • 2.00 mm (.0787") pitch

  • All common pin counts from 4 to 25

  • Double ended with termination to socket strip available

  • Optional strain relief

  • Wide variety of wiring options including reverses, daisy chains, etc.

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
TCMD-05-T-04.25-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-04.46-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-04.20-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-04.19-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-04.49-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-04.50-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-04.60-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-04.00-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-03.94-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-05.00-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-05.12-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-03.50-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-03.25-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-03.10-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-03.00-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-02.95-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-06.00-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-02.25-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-06.50-01-N 0 CLAMSHELL 1 0 Cable Length No
TCMD-05-T-02.07-01-N 0 CLAMSHELL 1 0 Cable Length No
Part-specific Documents
Mates and Related Components

Mating Connectors

ESQT Series Thumbnail Image
ESQT

FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch

MMS Series Thumbnail Image
MMS

Classic Socket Strips, 2.00 mm (.0787") Pitch

PTF Series Thumbnail Image
PTF

2.00 mm Press-Fit Socket Strip

SMM Series Thumbnail Image
SMM

Low Profile Socket Strips, 2.00 mm Pitch

SQT Series Thumbnail Image
SQT

Cost Effective Rugged PCB Sockets, 2.00mm pitch

SQW Series Thumbnail Image
SQW

Cost Effective Rugged PCB Sockets, 2.00mm pitch

TLE Series Thumbnail Image
TLE

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip
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
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: THAILAND. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.