Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch
The TMM is a header strip for through-hole or surface mount termination. Available in configurations up to 200 pins in 4 rows, this 2.00 mm (.0789") pitch connector offers the designer huge flexibility and current ratings of up to 3.2 Amps per pin.
Features
Application: Industry's largest variety of low profile pin counts, terminal lengths and options
Contact System: .020" (0.50 mm) square post
Up to 8 Gbps performance
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins
Termination: Through-hole, surface mount
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
| TMM-120-01-LM-D-SM | 272 | Tube | 1 | 14 | Plating | Yes |
| TMM-120-01-S-D-SM | 272 | Tube | 1 | 14 | Plating | Yes |
| TMM-120-01-SM-D-SM | 272 | Tube | 1 | 14 | Plating | Yes |
| TMM-120-01-T-D-SM | 272 | Tube | 1 | 14 | Plating | Yes |
| TMM-120-01-L-D-SM | 272 | Tube | 1 | 14 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (14 parts per package) |