.100" End Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle, horizontal
Pitch: .100" (2.54 mm)
Termination: Through-hole, surface mount
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
| TSSH-105-01-G-DV | 0 | Tube | 1 | 32 | Packaging | No |
| TSSH-105-01-L-DV-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| TSSH-105-01-T-DV-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| TSSH-105-01-F-DV-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |