100-CM - IN DEVELOPMENT - 50 Ohm 1.00 mm Jack, Vertical Compression Mount

Features

  • Performance to 120 GHz

  • Vertical, solderless compression

  • Board thickness, vertical: .016" to .125" or .069" to .178" with screws

  • Field replaceable, cost-effective assembly

  • Microstrip/CPW transmission

  • Small form factor improves density

  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance

  • Threaded coupling with high mechanical stability

  • Ideal for high-performance test applications

  • Air dielectric design for low VSWR and insertion loss

  • Torque (board mount): 0.5 ~ 0.8 in-lbs

  • 1.00 mm bandwidth expansion opportunities for emerging D band applications

IN DEVELOPMENT - 50 Ohm 1.00 mm Jack, Vertical Compression Mount
Mates and Related Components

Related Components

50 Ohm 1.00 mm Jack, Edge Launch Compression Mount
100-EL

IN DEVELOPMENT - 50 Ohm 1.00 mm Jack, Edge Launch Compression Mount

Mating Connectors

Series Image for RF047-A
RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Nitrowave™ High-Performance Microwave Cable Assembly
LL095

95 GHZ, Nitrowave® High-Performance Microwave Cable Assembly

LL110 Nitrowave™ cable assembly in distinct Samtec orange
LL110

110 GHz, Nitrowave® High-Performance Microwave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.