Performance to 110 GHz (W-Band)
Edge launch, solderless compression
Robust mechanical design, high mating cycles
Precision measurement in very high millimeter wave test applications (sub-Terahertz spectrum)
Available on RF047-A cable assemblies
Excellent repeatability
Air dielectric design for low VSWR and insertion loss
Cable assembly, cable connector, and board level interconnects
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
High-frequency Precision RF interconnects to 110 GHz
Features
Downloads & Resources
Literature
Technical Documents
Products
PRF10 - Precision 1.0 mm Cable Connector
Features
Solder clamp to .047 semi-rigid cable
50 ohm impedance
Straight jack or plug
Contact Samtec's RF Group for more information.
1.00 mm precision RF cable connectors
Prints available
Performance to 110 GHz
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
100-EL - IN DEVELOPMENT - 50 Ohm 1.00 mm Jack, Edge Launch Compression Mount
Features
Edge launch, solderless compression
Board thickness, edge launch: .040" to .100"
Torque (board mount, edge launch): 0.5 ~ 0.8 in-lbs
Field replaceable, cost-effective assembly
Small form factor improves density
Threaded coupling with high mechanical stability
Performance to 110 GHz
Ideal for high-performance test applications
Air dielectric design for low VSWR and insertion loss
100-CM - IN DEVELOPMENT - 50 Ohm 1.00 mm Jack, Vertical Compression Mount
Features
Vertical, solderless compression
Board thickness, vertical: .016" to .125" or .069" to .178" with screws
Field replaceable, cost-effective assembly
Microstrip/CPW transmission
Small form factor improves density
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Threaded coupling with high mechanical stability
Performance to 110 GHz
Ideal for high-performance test applications
Air dielectric design for low VSWR and insertion loss
Torque (board mount): 0.5 ~ 0.8 in-lbs
1.00 mm bandwidth expansion opportunities for emerging D band applications
Armored design for crush, abrasion, kink, and torque resistance with enhanced tensile strength
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz