135-J-P-VP-ST-CM-2 - 50 Ohm 1.35 mm Jack, Compression Mount
Features
Ideal for high-performance test applications
Contact Samtec's RF Group for more information.
Performance to 90 GHz (E-Band)
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Compression mount, Stripline or Microstrip
Solderless vertical launch, field replaceable
50 ohm impedance
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
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 |
| Price | $135.902 | $129.665 | $123.302 | $117.548 | $108.140 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |