185-ELW 50 Ohm 1.85 mm Jack, Edge Launch Wide Body Compression Mount

Features

  • Edge launch, solderless compression

  • Field replaceable, cost-effective assembly

  • .500" standard block for existing board designs

  • Threaded coupling with high mechanical stability

  • Performance to 67 GHz

  • Ideal for high-performance test applications

  • Intermateable with 2.40 mm

  • Air dielectric for low VSWR and insertion loss

50 Ohm 1.85 mm Jack, Edge Launch Wide Body Compression Mount
Mates and Related Components

Related Components

185 cm rf connector
185-CM

50 Ohm 1.85 mm Jack, Vertical Compression Mount

50 Ohm 1.85 mm Jack, Edge Launch Compression Mount
185-EL

50 Ohm 1.85 mm Jack, Edge Launch Compression Mount

Samtec's 50 Ohm 1.85 mm Jack, 30 Degree Angled Launch Compression Mount
185-AL

50 Ohm 1.85 mm Jack, 30 Degree Angled Launch Compression Mount

Mating Connectors

Samtec Nitrowave® Armored AL071 Series
AL071

IN DEVELOPMENT - 71 GHz, Nitrowave® Armored High-Performance Microwave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?