185-AL 50 Ohm 1.85 mm Jack, 30 Degree Angled Launch Compression Mount

Features

  • 30 degree angled launch, solderless compression

  • Achieves high-performance measurements while alleviating mechanical coaxial cable constraints

  • Allows cable routing closer to the Device Under Test (DUT)

  • Insensitive to PCB edge gaps vs edge launch connectors

  • Allows coaxial cable to exit in a natural direction for improved electrical stability

  • Field replaceable

  • Threaded coupling with high mechanical stability

  • Ideal for high-performance test applications

  • Performance to 67 GHz

  • Air dielectric for low VSWR and insertion loss

50 Ohm 1.85 mm Jack, 30 Degree Angled Launch Compression Mount

Configured Part Number

Add to Cart
Mates and Related Components

Related Components

185 cm rf connector
185-CM

50 Ohm 1.85 mm Jack, Vertical Compression Mount

50 Ohm 1.85 mm Jack, Edge Launch Compression Mount
185-EL

50 Ohm 1.85 mm Jack, Edge Launch Compression Mount

1.85 mm Jack, Edge Launch Wide Body Compression Mount
185-ELW

50 Ohm 1.85 mm Jack, Edge Launch Wide Body Compression Mount

Mating Connectors

Samtec Nitrowave® Armored AL071 Series
AL071

IN DEVELOPMENT - 71 GHz, Nitrowave® Armored High-Performance Microwave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?