240-ELW 50 Ohm 2.40 mm Jack, Edge Launch Wide Body Compression Mount

Features

  • Edge launch, solderless compression

  • Field replaceable, cost-effective assembly

  • .500" standard block for existing board designs

  • Threaded coupling with high mechanical stability

  • Performance to 50 GHz

  • Ideal for high-performance test applications

  • Intermateable with 1.85 mm

  • Air dielectric for low VSWR and insertion loss

50 Ohm 2.40 mm Jack, Edge Launch Wide Body Compression Mount
Mates and Related Components

Related Components

50 Ohm 2.40 mm Jack, Vertical Compression Mount
240-CM

50 Ohm 2.40 mm Jack, Vertical Compression Mount

240 edge launch rf connector
240-EL

50 Ohm 2.40 mm Jack, Edge Launch Compression Mount

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?