292-J-P-EP-ST-CMM-1-B - 50 Ohm SMA 2.92 Jack, Vertical Compression Mount
50 Ohm SMA 2.92 Jack
Features
Vertical, solderless compression
Field replaceable, cost-effective assembly
Stripline or microstrip/CPW transmission
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Threaded coupling with high mechanical stability
Performance to 40 GHz
Ideal for high-performance test applications
Intermateable with 3.50 mm & SMA
Air dielectric for low VSWR and insertion loss
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 |
| Price | $31.658 | $30.440 | $29.264 | $28.140 | $25.893 | $24.339 | $22.880 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk (100 parts per package) |


