292-J-P-EP-ST-ELW-01 - 50 Ohm 2.92 mm Jack, Edge Launch Wide Body Compression Mount
Features
Edge launch, solderless compression
Field replaceable, cost-effective assembly
.500" standard block for existing board designs
Threaded coupling with high mechanical stability
Performance to 40 GHz
Ideal for high-performance test applications
Intermateable with 3.50 mm & SMA
Air dielectric for low VSWR and insertion loss
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 25 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 |
| Price | $63.126 | $61.047 | $59.399 | $56.427 | $53.036 | $49.854 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |


