292-P-C-HP-ST-CM2 50 Ohm SMA 2.92 Jack, Vertical Compression Mount

50 Ohm SMA 2.92 Jack

Features

  • Vertical, solderless compression

  • Field replaceable, cost-effective assembly

  • Stripline or microstrip/CPW transmission

  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance

  • Threaded coupling with high mechanical stability

  • Performance to 40 GHz

  • Ideal for high-performance test applications

  • Intermateable with 3.50 mm & SMA

  • Air dielectric for low VSWR and insertion loss

Online Pricing is not available for this part.
Evaluation and Development Kits
Vertical Compression Mount SI Evaluation Kit

REF-228591-XX

Company: Samtec

Vertical compression mount RF connectors feature pre-compressed spring contacts pressed onto gold plated PCB contact pads via precision mounting hardware. Key advantages include improved signal integrity, flexibility and reliability. The Vertical Compression Mount SI Evaluation Kit (REF-228591-XX) provides RF engineers an easy-to-use solution for testing various vertical compression mount RF connectors offered by Samtec. The kit routes stripline traces between pairs of various Precision RF Compression Mount options (1.35mm/1.85 mm/2.40 mm/2.92 mm) The Vertical Compression Mount SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Part-specific Documents
Mates and Related Components

Related Components

292 edge launch rf connector
292-EL

50 Ohm 2.92 mm Jack, Edge Launch Compression Mount

292 elw connector
292-ELW

50 Ohm 2.92 mm Jack, Edge Launch Wide Body Compression Mount

Mating Connectors

Product Image for GC6-RF
GC6RF

Generate® High-Speed Test Cable

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8538.90
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.