APF6 - 0.635 mm AcceleRate® HP Vertical, High-Performance Array Socket
These 0.635 mm pitch arrays feature extreme performance to 112 Gbps PAM4 and an open-pin-field design for grounding and routing flexibility. This cost-optimized solution features up to 800 total pins (roadmap to 1,000+) in a low 5 mm stack height (and up to 10 mm), with data rate compatibility to PCIe® 6.0/CXL® 3.2 and 100 GbE.
Features
56 Gbps NRZ/112 Gbps PAM4 performance
Data rate compatible with PCIe® 6.0/CXL® 3.2 and 100 GbE
Up to 800 total pins available; roadmap to 1,000+ pins
Open-pin-field design for maximum grounding and routing flexibility
Low-profile 5 mm and up to 10 mm stack heights
Solder column board termination for extreme reliability; IPC Class 3 compliant, surface mount reflow technique for high-density, high-speed connectors
Current rating: 1.2 A max
Voltage rating: 150 VAC/212 VDC max
Analog Over Array™ capable
Configure your product using the options below
Configured Part Number
View Full Mated Sets
200,000 connectors and cables in our
Reserve™ program that ship to you
in 1-day. Guaranteed.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
Evaluation and Development Kits
AcceleRate® HP SI Evaluation Kit
REF-218313-X.XX-XXX
Company: Samtec
Samtec 0.635 mm pitch, 112 Gbps PAM4 AcceleRate® HP high-performance arrays support high-performance applications with maximum routing and grounding flexibility via an open-pin-field design. The AcceleRate® HP SI Evaluation Kit (REF-218313-X.XX-XXX) provides system designers and SI engineers an easy-to-use solution for testing AcceleRate® HP connectors. The AcceleRate® HP SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.
AcceleRate® HP Flyover® SI Evaluation Kits
REF-230038-X.XX-XX
Company: Samtec
As data rates increase, trace length on PCBs decreases. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The AcceleRate® HP Flyover® SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing the AcceleRate® HP High-Density, High-Performance Cable System. The AcceleRate® HP DP Flyover® SI Evaluation Kit REF-230038-X.XX-XX routes 8 differential pairs through Precision RF connectors, an AcceleRate® HP High-Density, High-Performance Cable Assembly and 0.635 mm AcceleRate® HP Sockets for ARP6 Series. The AcceleRate® HP SE Flyover® SI Evaluation Kit REF-231683-X.XX-XX routes 8 single-ended signals through Precision RF connectors, an AcceleRate® HP High-Density, High-Performance Cable Assembly and 0.635 mm AcceleRate® HP Sockets for ARP6 Series. The AcceleRate® HP Flyover® SI Evaluation Kits deliver a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.
AcceleRate® HP Flyover® SI Evaluation Kits
REF-231683-X.XX-XX
Company: Samtec
As data rates increase, trace length on PCBs decreases. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The AcceleRate® HP Flyover® SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing the AcceleRate® HP High-Density, High-Performance Cable System. The AcceleRate® HP DP Flyover® SI Evaluation Kit REF-230038-X.XX-XX routes 8 differential pairs through Precision RF connectors, an AcceleRate® HP High-Density, High-Performance Cable Assembly and 0.635 mm AcceleRate® HP Sockets for ARP6 Series. The AcceleRate® HP SE Flyover® SI Evaluation Kit REF-231683-X.XX-XX routes 8 single-ended signals through Precision RF connectors, an AcceleRate® HP High-Density, High-Performance Cable Assembly and 0.635 mm AcceleRate® HP Sockets for ARP6 Series. The AcceleRate® HP Flyover® SI Evaluation Kits deliver a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.
SEARAY™ 0.80 mm Analog Over Array™ SI Evaluation Kit
REF-236733-X.XX-XX
Company: Samtec
Samtec's SEARAY™ 0.80 mm Pitch Ultra High-Density Arrays offer up to 50% board space savings compared to .050" (1.27 mm) pitch SEARAY™ interconnects. The SEARAY™ 0.80 mm Analog Over Array™ SI Evaluation Kit provides system designers, SI engineers, and RF engineers an easy-to-use solution for testing the RF capabilities of SEARAY™ 0.80 mm connectors. The SEARAY™ 0.80 mm Analog Over Array™ SI Evaluation Kit (REF-236733-X.XX-XX) delivers a high-quality system of two PCBs with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.
Protocols
| PDR | IB EDR | 32GFC | 64GFC | IB HDR | 128GFC | IB NDR | 256GFC | IB XDR |
|---|---|---|---|---|---|---|---|---|
| 25.8 Gbps | 28.05 Gbps | 28.9 Gbps PAM4 | 53.13 Gbps PAM4 | 56.1 Gbps PAM4 | 106.25 Gbps PAM4 | 112.2 Gbps PAM4 | 200 Gbps PAM4 | |
| 56 Gbps NRZ/112 Gbps PAM4 | Capable | Capable | Capable | Capable | Capable | Capable | Capable | No |
| PDR | USB 10Gbps | PCIe 4.0 | USB 20Gbps | PCIe 5.0 | USB 40Gbps | USB 80Gbps | PCIe 6.0 | PCIe 7.0 |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 16 Gbps | 20 Gbps | 32 Gbps | 40 Gbps | 40 Gbps | 64 Gbps PAM4 | 128 Gbps PAM4 | |
| 56 Gbps NRZ/112 Gbps PAM4 | Capable | Capable | Capable | Capable | Capable | Capable | Capable | No |
| PDR | Ethernet | Ethernet | Ethernet | OIF CEI 56G | Ethernet | OIF CEI 112G | Ethernet | OIF CEI 224G |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 25 Gbps | 50 Gbps PAM4 | 56 Gbps PAM4 | 100 Gbps PAM4 | 112 Gbps PAM4 | 200 Gbps PAM4 | 224 Gbps PAM4 | |
| 56 Gbps NRZ/112 Gbps PAM4 | Capable | Capable | Capable | Capable | Capable | Capable | No | No |
| PDR | SATA 2.0 | SAS 2.0 | SATA 3.0 | SAS 3.0 | SATA 3.5 | SAS 4.0 | CXL 1.1/2.0 | CXL 3.2 |
|---|---|---|---|---|---|---|---|---|
| 3 Gbps | 6 Gbps | 6 Gbps | 12 Gbps | 16 Gbps | 22.5 Gbps | 32 Gbps | 64 Gbps PAM4 | |
| 56 Gbps NRZ/112 Gbps PAM4 | Capable | Capable | Capable | Capable | Capable | Capable | Capable | Capable |
How is this calculated?
Protocol capability of Samtec connectors results from a comparison of the protocol channel data rate and the Samtec Channel Performance Metric (CPM) per product. The Samtec CPM estimates connector performance in a pre-defined channel as illustrated below.
This channel-based approach factors impairments—such as the crosstalk and reflections—inherent in real-world signal channels. Samtec CPM sums all channel noise sources and then determines the resultant signal to noise ratio in a specific mated connector pair. By its very nature, CPM is a function of channel assumptions made and will vary from application to application. Achieving similar results requires good SI design practice in the system PCB(s) and using Samtec-provided connector breakout regions (BOR).
The APF6 series has a CPM of 56 Gbps NRZ/112 Gbps PAM4.
APF6 products are capable of protocols whose channel data rates are less than this CPM.
For more information, please read this blog article: A New High Speed Connector Rating That Accounts For The Entire System and download the Samtec Channel Performance Metric white paper.
Samtec recommends contacting [email protected] for technical support prior to final connector selection in any specific high-speed application.
Catalog Pages
Test Reports
Full Mated Sets
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Interactive Power Chart
USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.
Tech Library
Compliance
| Compliance Tools |
|---|
| Material Declaration |
| EU RoHS and REACH Compliance |
For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?





