CC46R 5mm (.1969 Inch) Pitch High Power Wire to Board Crimp Terminal Contact Socket / Receptacle (Female), Full Reel, PowerStrip™/30 Amps

Features

  • .197" (5.00 mm) pitch

  • Accepts 14 to 16 AWG cable

  • Copper alloy crimp termination contact

  • Reeled contacts

5mm (.1969 Inch) Pitch High Power Wire to Board Crimp Terminal Contact Socket / Receptacle (Female), Full Reel, PowerStrip™/30 Amps
Mates and Related Components

5.00 mm PowerStrip™/30 Family

Contact Related Series
Housing Contact Cable Assembly Hand Tool Applicator Board Mate
IMS5 CC46L MPSS CAT-HT-246-1416-14 CAT-MC-246-1416-XX-02 MPT
CC46R

5.00 mm PowerStrip™/30 COMBO Family

Contact Related Series
Housing Contact Cable Assembly Hand Tool Applicator Board Mate
IMS5 CC46L MPCC CAT-HT-246-1416-14 CAT-MC-246-1416-XX-02 MPTC
IMSC5 CC46R CAT-HT-281-XXXX-XX CAT-MC-281-XXXX-01
CC81L
CC81R
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?