30 A high-power system
Dual leaf / dual blade power blades
Tiger Eye™ signal contacts
Rugged latching system
Power only and combination signal/power systems
Available as components or complete assemblies
Assembly tooling available (Visit samtec.com/tooling)
These PowerStrip™ 5.00 mm pitch discrete wire cables and connectors are power only or combination signal/power solutions with up to 30 Amps per pin for rugged applications.
Features
Downloads & Resources
Literature
Products
MPTC
Features
16, 24, 40 or 80 signal pins
2 or 4 power positions
5.00 mm (.1969") pitch for power contacts
High-power dual blade contact
CC81L
Features
2.00 mm (.0787") pitch
Accepts 24 to 30 AWG cable
High-performance multi-finger Beryllium Copper contact
Loose contacts
CC81R
Features
2.00 mm (.0787") pitch
Accepts 24 to 30 AWG cable
High-performance multi-finger Beryllium Copper contact
Reeled contacts
CC46L
Features
.197" (5.00 mm) pitch
Accepts 14 to 16 AWG cable
Copper alloy crimp termination contact
Loose contacts
CC46R
Features
.197" (5.00 mm) pitch
Accepts 14 to 16 AWG cable
Copper alloy crimp termination contact
Reeled contacts
IMSC5
Features
14 to 30 AWG cable
2.00 mm (.0787") pitch
5.00 mm (.1969") pitch
Plastic latches
MPT
Features
2 to 8 power positions
5.00 mm (.1969") pitch
Current rating to 24.7A
High-power dual blade contact
MPSS
Features
14 and 16 AWG cable
2 to 8 power positions
5.00 mm (.1969") pitch
Current rating to 11.7A
High-power dual leaf style contact
Polarized with rugged latching system
MPCC
Features
14 and 16 AWG cable for power, 24 to 30 AWG cable for signal
4 power positions with 16 or 24 signal pins
5.00 mm (.1969") pitch
High-power dual leaf style contact
High-reliability Beryllium Copper Tiger Eye™ signal contacts
Polarized with rugged latching system
IMS5
Features
14 to 16 AWG cable
5.00 mm (.1969") pitch
Plastic latches
Single Row
Contact Sales
More Discrete Wire Cable Assemblies
- Tiger Eye™ .050" Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 0.80 mm Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 2.00 mm Pitch Discrete Wire Cables & Connectors
- 1.00 mm Pitch Micro Mate™ Discrete Wire Cables & Connectors
- .100" Mini Mate™ Discrete Wire Cables & Connectors
- Power Mate® .165" Pitch Discrete Wire Cables & Connectors
- mPOWER® Ultra Micro Power Discrete Wire Cables & Connectors
- PowerStrip™ 5.00 mm Pitch Discrete Wire Cables & Connectors
- PowerStrip™ .250" Pitch High Power Discrete Wire Cables & Connectors
- 2.00 mm (.0787") Pitch Discrete Wire IDC System