GPCC-16 RF Coaxial Contact Size 16, 75 Ohm

Features

  • 75 Ohm size 16 contacts to 18 GHz

  • Use with VBM Series block for highly configurable rugged, blind mate applications

RF Coaxial Contact Size 16, 75 Ohm
Mates and Related Components

Related Components

GPCC-20 Product Image, Size 20 Contact, 50 Ohm
GPCC-20

RF Coaxial Contact Size 20, 50 Ohm

Mating Connectors

VBM Product Image, Rugged Blind Mate Module Solutions to 110 GHz
VBM

IN DEVELOPMENT - Rugged, Blind Mate Module

Series Image for RF047-A
RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?