Rugged, Blind Mate Modular Solutions to 110 GHz

Highly configurable, high-frequency RF ganged solution with blind mate module using size 20 or size 16 contacts, .047" cable assembly, or MT ferrule slot in a space saving, multi-port block.

Features

  • Rugged, blind mate (line card to line card, or backplane)

  • Standardized, off-the-shelf solution with numerous configurations

  • Maximize density and functionality, reduce weight

  • Select push-on RF coaxial and/or rugged optics

  • Block (VITA™ 90.2 VNX+™): seven standard configurations, quick-turn customs also available

  • Cable assemblies: block is pluggable with .047" cable assemblies to 110 GHz (RF047-A)

  • Or, use RF coaxial contacts: size 20, 50 Ohm (GPCC-20) or size 16, 75 Ohm (GPCC-16)

  • MT ferrule slot pluggable with FireFly™ optical transceivers or HALO® low-profile, rugged optical transceivers to 112 Gbps PAM4

  • Fits in VITA™ 90 VNX+ modules alongside Samtec's SEARAY™ right-angle high-speed digital array connector

  • SWaP-C reductions make this ideal for military and aerospace applications

  • VITA™ 90 VNX+™ embedded solutions up to 4.5x smaller than their 3U VPX predecessors 

Products

VITA90 - VITA™ 90.2 VNX+ Optical & Coaxial Connector Modules

Features
  • Samtec's connector design was selected as the VITA™ 90 standard

  • Rugged, blind mate (line card to line card, or backplane)

  • Standardized, off-the-shelf solution with numerous configurations

  • Select push-on RF coaxial and/or rugged optics

  • Pluggable with RF047-A cable assemblies: .047" cable with size 20 (110 GHz) contacts on End 1, SMPM on End 2

  • Or, use RF coaxial contacts: size 20, 50 Ohm (GPCC-20) or size 16, 75 Ohm (GPCC-16)

  • MT ferrule slot pluggable with FireFly™ optical transceivers or HALO® low-profile, rugged optical transceivers to 112 Gbps PAM4

  • SWaP-C reductions make this ideal for military and aerospace applications

VBM Product Image, Rugged Blind Mate Module Solutions to 110 GHz

RF047-A - 50 Ohm, .047" RF Millimeter Wave Cable Assembly

Features
  • .047" low-loss flexible cable, 29 AWG

  • RF047-A end 2 options: 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMP, SMPM and Threaded SMPM (SMPMT). Ganged SMPM (Magnum RF®) and U.FL/MHF® 1. Visit the next page to build your solution.

  • Use with rugged, blind mate configurable block/module (VBM); and size 20 contacts (GPCC-20: 20VP/20VS options)

  • U.FL/MHF® 1 end options available with rugged metal strain relief; 500 mating cycles. See eBrochure for information.

  • Impedance: 50 Ω

  • Capacitance: 95 pF/meter

  • Operating Temp: -65 ºC to +125 ºC

  • Bend Radius: 3.18 mm Min

  • Frequency Range: DC to 110 GHz (1.00 mm), DC to 90 GHz (1.35 mm), DC to 65 GHz (1.85 mm, SMPM), DC to 60 GHz (SMPMT), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA), DC to 10 GHz (U.FL/MHF® 1)

  • Insertion Loss: See RF047-A Graph

  • Power Handling: See RF047-A Graph

  • Time Delay: 4.76 ns/meter

  • Velocity of Propagation: 70%

  • VSWR: 1.35:1 Max (2.92 mm & 2.40 mm), 1.4:1 Max (1.00 mm to 90 GHz, 1.35 mm, 1.85 mm & SMPM), 1.5:1 Max (1.00 mm 90 GHz to 110 GHz)

Series Image for RF047-A

GPCC-16 - RF Coaxial Contact Size 16, 75 Ohm

Features
  • 75 Ohm size 16 contacts to 18 GHz

  • Use with VBM Series block for highly configurable rugged, blind mate applications

GPCC-16 Product Image, Size 16 Contact, 75 Ohm

GPCC-20 - RF Coaxial Contact Size 20, 50 Ohm

Features
  • 50 Ohm size 20 contacts to 110 GHz

  • Use with VBM Series block for highly configurable rugged, blind mate applications

  • Available on .047" cable assembly (RF047-A)

GPCC-20 Product Image, Size 20 Contact, 50 Ohm

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More RF Connectors