HALO-PE Halo Cu™ Copper Mid-Board Cable System

Features

  • 112 Gbps PAM4 performance per lane

  • 16 channels (x8 bidirectional or x16 unidirectional)

  • Interchangeable with Halo® mid-board optical transceivers using the same rugged surface mount socket connector

  • Low 6.5 mm profile for space savings

  • Designed to withstand high shock and vibration with a rugged 2-piece contact system

Halo Cu™ Copper Mid-Board Cable System
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Prints
Mates and Related Components

Related Components

halo connector and cable
HALO-C

IN DEVELOPMENT - Halo® Next Gen Mid-Board Optical Transceivers

Mating Connectors

halo high density socket
HLF6

Halo® Rugged, High-Density Socket

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?