MCX7-J-P-H-ST-TH1 - 75 Ohm MCX Jack or Plug, Board Connector
Features
Optimized for 3G SDI solutions
Performance to 6 GHz
Through-hole or surface mount
75 ohm performance
75 Ohm micro-mini interconnects also available (MMCX7 Series)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 3858 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 7000 |
| Price | $5.252 | $4.418 | $3.596 | $2.358 | $2.108 | $2.024 | $1.846 | $1.679 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (V) |