Performance to 6 GHz
Simple snap-on coupling
50 Ohm: RG 174, RG 316 or RG 178 cable terminations
50 Ohm: Jacks and plugs for high-vibration environments
50 Ohm: Jack with switchable internal/external antenna
50 Ohm: Non-magnetic options available for medical and aerospace applications
75 Ohm: RG 179 cable available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Micro-miniature interconnects with snap-on coupling.
Features
Downloads & Resources
Literature
Technical Documents
Products
MMCX-TH - 50 Ohm MMCX Jack or Plug, Through-hole
Features
50 ohm impedance
High-vibration for rugged applications also available (see MMCXV-TH series)
Performance to 6 GHz
Vertical or right-angle orientations
Non-magnetic option available for medical and aerospace applications
MMCX-SM - 50 Ohm MMCX Jack or Plug, Surface Mount
Features
50 ohm impedance
Performance to 6 GHz
Vertical jack/plug or right-angle jack
Non-magnetic option available for medical and aerospace applications
MMCX-MT - 50 Ohm MMCX Jack or Plug, Mixed Technology
Features
50 ohm impedance
Performance to 6 GHz
Vertical jack or plug
Non-magnetic option available for medical and aerospace applications
MMCX-EM - 50 Ohm MMCX Jack or Plug, Edge Mount
Features
50 ohm impedance
Performance to 6 GHz
Vertical jack or plug
Non-magnetic option available for medical and aerospace applications
MMCX-SW - 50 Ohm MMCX Switchable Jack
Features
Drop-through edge mount
Performance to 6 GHz
Solder to PCB on right or left side
Switches from internal to external antenna when cable is mated
Non-magnetic option available for medical and aerospace applications
MMCXV-TH - 50 Ohm MMCX High-Vibration Jack or Plug, Through-hole
Features
50 ohm impedance
High-vibration MMCX for rugged applications
Performance to 6 GHz
Vertical and right-angle through-hole termination
Non-magnetic option available for medical and aerospace applications
MMCXV-EM - 50 Ohm MMCX High-Vibration Jack, Edge Mount
Features
50 ohm impedance
High-vibration MMCX for rugged applications
Performance: up to 6 GHz
Vertical edge mount termination
Non-magnetic option available for medical and aerospace applications
MMCX-CA - 50 Ohm MMCX Plug, Cable Termination
Features
50 ohm impedance
Vertical or right-angle plug available on RG 174, RG 316 or RG 178 cables
Non-magnetic option available for medical and aerospace applications
MMCX cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
MMCXV-CA - 50 Ohm MMCX High-Vibration Jack or Plug, Cable Termination
Features
50 ohm impedance
Vertical or right-angle plug available on RG 316 cable
Non-magnetic option available for medical and aerospace applications
High-vibration MMCX cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
MMCX7-TH - 75 Ohm MMCX Jack or Plug, Through-Hole Mount
Features
75 ohm impedance
Performance to 6 GHz
Vertical orientation
MMCX7-CA - 75 Ohm MMCX Jack or Plug, Cable Connectors
Features
75 ohm impedance
MMCX cable connectors
Straight jack or plug available on RG 179 cable
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz