QMS - 0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip

Features

  • 0.635 mm pitch (.025")

  • Guide post option

  • Up to 208 positions

  • 25 Gbps performance

0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
25 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Related Components

QMS-DP Series Thumbnail Image
QMS-DP

0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip, Differential Pair

QMS-EM Series Thumbnail Image
QMS-EM

0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip, Edge Mount

QMS-RA Series Thumbnail Image
QMS-RA

0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip, Right-Angle

QMS-PC Series Thumbnail Image
QMS-PC

0.635 mm Q2™ High-Speed Rugged Ground Plane Combo Power Terminal Strip

Mating Connectors

6QCD Series Thumbnail Image
6QCD

0.635 mm High-Speed Ribbon Coax Cable Assembly

QFS Series Thumbnail Image
QFS

0.635 mm Q2™ High-Speed Rugged Ground Plane Socket Strip

Test Reports
Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
QMS-026-01-SL-D-RA QFS-026-04.25-L-D-A 0.635 mm (.025") 52 Right Angle 25 Gbps NRZ
QMS-052-01-SL-D-RA QFS-052-04.25-L-D-A 0.635 mm (.025") 104 Right Angle 25 Gbps NRZ
QMS-078-01-SL-D-RA QFS-078-04.25-L-D-A 0.635 mm (.025") 156 Right Angle 25 Gbps NRZ
QMS-104-01-SL-D-RA QFS-104-04.25-L-D-A 0.635 mm (.025") 208 Right Angle 25 Gbps NRZ
QMS-026-01-SL-D-RA-K-TR QFS-026-01-SL-D-RA-K-TR 0.635 mm (.025") 52 Surface Mount Coplanar 25 Gbps NRZ
QMS-026-01-SL-D-RA QFS-026-01-SL-D-RA 0.635 mm (.025") 52 Surface Mount Coplanar 25 Gbps NRZ
QMS-026-05.75-L-D-A-K-TR QFS-026-04.25-L-D-A-P-TR 0.635 mm (.025") 10.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-06.75-L-D-A-K-TR QFS-026-06.25-SL-D-A-P-TR 0.635 mm (.025") 13.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-09.75-SL-D-A-K-TR QFS-026-06.25-SL-D-A-P-TR 0.635 mm (.025") 16.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-06.75-L-D-A QFS-026-04.25-L-D-A 0.635 mm (.025") 11.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-06.75-L-D-A QFS-026-06.25-SL-D-A 0.635 mm (.025") 13.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-09.75-SL-D-A-K-TR QFS-026-04.25-L-D-A-P-TR 0.635 mm (.025") 14.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-09.75-SL-D-A QFS-026-06.25-SL-D-A 0.635 mm (.025") 16.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-05.75-L-D-A-K-TR QFS-026-06.25-SL-D-A-P-TR 0.635 mm (.025") 12.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-06.75-L-D-A-K-TR QFS-026-04.25-L-D-A-P-TR 0.635 mm (.025") 11.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-05.75-L-D-A QFS-026-06.25-SL-D-A 0.635 mm (.025") 12.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-05.75-L-D-A QFS-026-04.25-L-D-A 0.635 mm (.025") 10.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-09.75-SL-D-A QFS-026-04.25-L-D-A 0.635 mm (.025") 14.00 52 Surface Mount Parallel 25 Gbps NRZ
QMS-026-01-SL-D-RA-K-TR QFS-026-04.25-L-D-A-P-TR 0.635 mm (.025") 52 Surface Mount Right Angle 25 Gbps NRZ
QMS-026-01-SL-D-RA QFS-026-04.25-L-D 0.635 mm (.025") 52 Surface Mount Right Angle 25 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.