S1SDT 1mm (.0394 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Latching, Micro Mate™

The S1SDT is a double row discrete wire assembly using a 1.00 mm pitch. Available in custom cable lengths, the S1SDT uses Teflon™ fluoropolymer wire and is designed to mate with T1M board mounted connectors or T1SDT and T1PDT micro wire cable assemblies.

Features

  • 28 and 30 AWG Teflon™ fluoropolymer cable

  • Crimp-style dual leaf contact

  • 2 through 20 contacts per row

  • 1.00 mm (.0394") pitch

1mm (.0394 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Latching, Micro Mate™