1mm (.0394 Inch) Pitch Wire to Board / Wire to Wire Header Connectors, Cables, Terminals, Crimp Pins and Housings Micro Mate™

Micro Mate™ 1.00 mm pitch discrete wire cables and connectors feature a space-saving design that supports cable-to-board, cable-to-cable and cable-to-panel applications.

Family Overview

Samtec’s Micro Mate™ discrete wire systems offer incredible space savings and design flexibility. Crimp-style dual leaf contacts provide a reliable connection in a slim, low profile design for cable-to-board, cable-to-cable and cable-to-panel applications.

Features

  • One product family that supports cable-to-board, cable-to-cable and cable-to-panel applications

  • Extremely small form factor compared to other 28 AWG assemblies

  • Current rating: 2.7 A max

  • Voltage rating: 250 VAC / 353 VDC max

  • Rugged single or double latching for a solid connection

  • Panel mount version fits .033"–.090" panel thickness

  • Crimp-style dual leaf contact system

  • 2 through 20 total contacts (single row)

  • 4 through 40 total contacts (double row)

  • Teflon™ fluoropolymer wire available for high temp or halogen free applications

  • Extremely low profile, right-angle board mount connector/cable mate

  • Available as components or complete assemblies

  • Assembly tooling available (Visit samtec.com/tooling)

Downloads & Resources

Literature

Micro Mate™ eBrochure
Micro Mate™ eBrochure Download PDF
Rugged/Power Interconnect Solutions Guide
Rugged/Power Interconnect Solutions Guide Download PDF

Videos

Micro Rugged & Power Interconnects - Samtec
Micro Rugged & Power Interconnects - Samtec

Products










T1PS - 1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cables, Single Row, Plug / Male to Socket / Female, Latching, Micro Mate™

Features
  • Choice of single ended, double ended or transfer end

  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels

  • 3 – 10 positions

  • 28 or 30 AWG wire

Series Image for 6QP-

T1PST - 1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cables, Single Row, Plug / Male to Socket / Female, Teflon™ Fluoropolymer (FEP), Latching, Micro Mate™

Features
  • Choice of single ended, double ended or transfer end

  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels

  • 3 – 10 positions

  • 28 or 30 AWG Teflon™ fluoropolymer cable

Series Image for 6QP-

T1PD - 1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cables, Double Row, Plug / Male to Socket / Female, Latching, Micro Mate™

Features
  • Choice of single ended, double ended or transfer end

  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels

  • 28 or 30 AWG wire

  • 2 – 10 positions per row

Series Image for 6QP-

T1PDT - 1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cables, Double Row, Plug / Male to Socket / Female, Teflon™ Fluoropolymer (FEP), Latching, Micro Mate™

Features
  • Choice of single ended, double ended or transfer end

  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels

  • 28 or 30 AWG Teflon™ fluoropolymer cable

  • 2 – 10 positions per row

Series Image for 6QP-






ISP1 - 1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cable Connector Crimp Housings, Single Row, Plug / Male, Latching, Micro Mate™

Features
  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels

  • 3 – 10 positions

  • 1.00 mm (.0394") pitch

  • Semi-auto assembly tooling available

  • Hand tool available

Series Image for ISP1-


IDP1 - 1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cable Connector Crimp Housings, Double Row, Plug / Male, Latching, Micro Mate™

Features
  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels

  • 1.00 mm (.0394") pitch

  • Semi-auto assembly tooling available

  • Hand tool available

  • 2 – 10 positions

Series Image for ISP1-



Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Wire to Board