S2SST 2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Latch or Screw Option, Tiger Eye™

Features

  • 2.00 mm (.0787") pitch

  • Polarized, single row system to 20 pins

  • High-performance Tiger Eye™ contacts

  • 24 to 30 AWG Teflon™ fluoropolymer cable

  • Mating shrouded terminal strips available

  • Metal latch and screw down options

  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Latch or Screw Option, Tiger Eye™
Prints
Mates and Related Components

2.00 mm Single Row Tiger Eye™ Family

Contact Related Series
Housing Contact Cable Assembly Board Assembly Hand Tool Applicator
ISD2 CC81L S2SS S2M CAT-HT-281-2430-13 CAT-MC-281-2426-XX-01
CC81R S2SST CAT-MC-281-2830-XX-01
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?