S2SS - 2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Latch or Screw Option, Tiger Eye™

Features

  • 2.00 mm (.0787") pitch

  • Polarized, single row system to 20 pins

  • High-performance Tiger Eye™ contacts

  • 24 to 30 AWG PVC wire

  • Mating shrouded terminal strips available

  • Metal latch and screw down options

2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Latch or Screw Option, Tiger Eye™
Prints and Footprints
Mates and Related Components

2.00 mm Single Row Tiger Eye™ Family

Contact Related Series
Housing Contact Cable Assembly Board Assembly Hand Tool Applicator
ISD2 CC81L S2SS S2M CAT-HT-281-2430-13 CAT-MC-281-2426-XX-01
CC81R S2SST CAT-MC-281-2830-XX-01
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.