SEAMP-10-02.0-L-04 .050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal, Press-Fit
Features
High-density open-pin-field array
Press-fit tails
Rugged Edge Rate® contact
Current rating: 1.9 A max
Voltage rating: 255 VAC/361 VDC max
7 mm, 8 mm, 8.5 mm and 9.5 mm stacks
Lower insertion/withdrawal forces
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 84 | 168 | 420 | 924 | 3192 |
| Price | $7.628 | $6.003 | $5.461 | $4.378 | $3.293 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAMP-10-02.0-L-04-TR | 0 | Tape & Reel | 1 | 450 | Packaging | No |
| SEAMP-10-02.0-S-04 | 0 | Tray | 84 | 84 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (84 parts per package) |
