SMP-B 50 Ohm SMP Jack, Bullet Adaptor

Features

  • Allows board spacing of 9.05 mm (.356") or 17.10 mm (.673")

  • Jack bullet adaptor for SMP board mount plugs

  • Non-magnetic option available for medical and aerospace applications

50 Ohm  SMP Jack, Bullet Adaptor
Mates and Related Components

Related Components

smp edge mount rf connector
SMP-EM

50 Ohm SMP Plug, Edge Mount

smp rf connector
SMP-TH

50 Ohm SMP Plug, Through-hole, 40 GHz

SMP-CA Series Thumbnail Image
SMP-CA

50 Ohm SMP Jack, Cable Termination

50 Ohm SMP Plug, Surface Mount
SMP-SM

50 Ohm SMP Plug, Surface Mount

SMP-TH Series Thumbnail Image
SMP-TH2

50 Ohm SMP Plug, Through-hole, 20 GHz

SMP-EM Series Thumbnail Image
SMP-EM3

50 Ohm SMP Plug, Edge Mount, 20 GHz

smp mt rf connector
SMP-MT

50 Ohm SMP Plug, Mixed Technology

Mating Connectors

smp edge mount rf connector
SMP-EM

50 Ohm SMP Plug, Edge Mount

smp rf connector
SMP-TH

50 Ohm SMP Plug, Through-hole, 40 GHz

SMP-TH Series Thumbnail Image
SMP-TH2

50 Ohm SMP Plug, Through-hole, 20 GHz

SMP-EM Series Thumbnail Image
SMP-EM3

50 Ohm SMP Plug, Edge Mount, 20 GHz

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?