SMP-J-B-HG-ST-0645 - 50 Ohm SMP Jack, Bullet Adaptor
Features
Allows board spacing of 9.05 mm (.356") or 17.10 mm (.673")
Jack bullet adaptor for SMP board mount plugs
Non-magnetic option available for medical and aerospace applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $13.944 | $12.574 | $11.205 | $9.145 | $8.181 | $7.847 | $7.204 | $6.561 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMP-J-B-GF-ST-0645 | 0 | Tray | 1 | 500 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (500 parts per package) |




