SMP-SM 50 Ohm SMP Plug, Surface Mount

Features

  • 50 ohm impedance

  • Performance to 40 GHz

  • Enhanced design improves performance for true DC to 40 GHz capability

  • Compensates for misalignment in X and Y directions

  • Standard surface mount (versus swept contact) for best performance

  • Full detent, limited detent, smooth bore or catcher's mitt

  • Cable-to-board or board-to-board applications

  • Push-on interface for quick installation, or blind mate

50 Ohm SMP Plug, Surface Mount
Mates and Related Components

Related Components

smp edge mount rf connector
SMP-EM

50 Ohm SMP Plug, Edge Mount

smp rf connector
SMP-TH

50 Ohm SMP Plug, Through-hole, 40 GHz

SMP-B Series Thumbnail Image
SMP-B

50 Ohm SMP Jack, Bullet Adaptor

SMP-CA Series Thumbnail Image
SMP-CA

50 Ohm SMP Jack, Cable Termination

SMP-TH Series Thumbnail Image
SMP-TH2

50 Ohm SMP Plug, Through-hole, 20 GHz

SMP-EM Series Thumbnail Image
SMP-EM3

50 Ohm SMP Plug, Edge Mount, 20 GHz

smp mt rf connector
SMP-MT

50 Ohm SMP Plug, Mixed Technology

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?