SMP-PL-P-HG-ST-SM - 50 Ohm SMP Plug, Surface Mount
Features
50 ohm impedance
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
Compensates for misalignment in X and Y directions
Standard surface mount (versus swept contact) for best performance
Full detent, limited detent, smooth bore or catcher's mitt
Cable-to-board or board-to-board applications
Push-on interface for quick installation, or blind mate
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1286 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $14.763 | $13.419 | $12.201 | $11.183 | $10.322 | $9.587 | $8.946 | $8.316 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMP-PL-P-HG-ST-MT1 | 1060 | Tray | 1 | 100 | Plating | Yes |
| SMP-PL-P-HG-ST-TH4 | 68 | Tray | 1 | 100 | Plating | Yes |
| SMP-PL-P-HG-ST-TH3 | 55 | Tray | 1 | 100 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tray (100 parts per package) |


