TEM - .8mm (.0315 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Tiger Eye™

A range of surface mount header strips for high-reliability applications. The TEM series is a 0.80 mm pitch connector available in a double row arrangement and is half of the Samtec Tiger Eye™ system for high-reliability applications.

Features

  • Application: Mating with high-reliability Tiger Eye™ contact sockets

  • Contact System: 0.31 mm (.012") diameter post

  • Pitch: 0.80 mm (.0315")

  • Up to 8 Gbps performance

  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements

  • Termination: Surface mount

  • Orientation: Vertical, horizontal

  • Current rating: 2.9 A max

  • Voltage rating: 235 VAC/332 VDC max

.8mm (.0315 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Tiger Eye™
View Full Mated Sets
Mates and Related Components

0.80 mm Single Row Micro Mate™ Family

Contact Related Series
Housing Contact Cable Assembly Hand Tool Applicator Board Mate
ISDE CC396 SESDT CAT-HT-396 CAT-MC-396 TEM
Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TEM-105-02-03.0-G-D-WT-K-TR SEM-105-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 6.00 10 Surface Mount Vertical Board Stacking
TEM-105-02-04.0-G-D-WT-K-TR SEM-105-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 7.00 10 Surface Mount Vertical Board Stacking
TEM-105-02-07.0-G-D-WT-K-TR SEM-105-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 10.00 10 Surface Mount Vertical Board Stacking
TEM-110-02-03.0-G-D-WT-K-TR SEM-110-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 6.00 20 Surface Mount Vertical Board Stacking
TEM-110-02-04.0-G-D-WT-K-TR SEM-110-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 7.00 20 Surface Mount Vertical Board Stacking
TEM-110-02-07.0-G-D-WT-K-TR SEM-110-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 10.00 20 Surface Mount Vertical Board Stacking
TEM-115-02-03.0-G-D-WT-K-TR SEM-115-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 6.00 30 Surface Mount Vertical Board Stacking
TEM-115-02-04.0-G-D-WT-K-TR SEM-115-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 7.00 30 Surface Mount Vertical Board Stacking
TEM-115-02-07.0-G-D-WT-K-TR SEM-115-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 10.00 30 Surface Mount Vertical Board Stacking
TEM-120-02-03.0-G-D-WT-K-TR SEM-120-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 6.00 40 Surface Mount Vertical Board Stacking
TEM-120-02-04.0-G-D-WT-K-TR SEM-120-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 7.00 40 Surface Mount Vertical Board Stacking
TEM-120-02-07.0-G-D-WT-K-TR SEM-120-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 10.00 40 Surface Mount Vertical Board Stacking
TEM-125-02-03.0-G-D-WT-K-TR SEM-125-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 6.00 50 Surface Mount Vertical Board Stacking
TEM-125-02-04.0-G-D-WT-K-TR SEM-125-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 7.00 50 Surface Mount Vertical Board Stacking
TEM-125-02-07.0-G-D-WT-K-TR SEM-125-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 10.00 50 Surface Mount Vertical Board Stacking
TEM-130-02-03.0-G-D-WT-K-TR SEM-130-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 6.00 60 Surface Mount Vertical Board Stacking
TEM-130-02-04.0-G-D-WT-K-TR SEM-130-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 7.00 60 Surface Mount Vertical Board Stacking
TEM-130-02-07.0-G-D-WT-K-TR SEM-130-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 10.00 60 Surface Mount Vertical Board Stacking
TEM-135-02-03.0-G-D-WT-K-TR SEM-135-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 6.00 70 Surface Mount Vertical Board Stacking
TEM-135-02-04.0-G-D-WT-K-TR SEM-135-02-03.0-G-D-WT-K-TR 0.80 mm (.0315") 7.00 70 Surface Mount Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.