ADF6-30-03.5-L-4-2-A-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

0.635 mm AcceleRate® HD High-Density 4-Row Socket Product Specs

ADF6-30-03.5-L-4-2-A-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

0.635 mm AcceleRate® HD High-Density 4-Row Socket

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Stock
Ships Tomorrow: 466 pieces
  Distributor Stock: 1783 pieces 

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • Incredibly dense with up to 400 total I/Os

  • Low profile 5 mm to 16 mm stack heights

  • Slim 5 mm width

  • 4-row design; 10 - 100 positions per row

  • Edge Rate® contact system optimized for signal integrity performance

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

Specs Kit

Secured form. No spam.

. .
.
.
. .
.