AcceleRate® HD Ultra-Dense, Slim Body Arrays

These 0.635 mm pitch high-density, open-pin-field arrays feature up to 400 high-speed Edge Rate® contacts in a slim, low-profile design.

View the full line of AcceleRate® products.

Family Overview

AcceleRate® HD features high-speed Edge Rate® contacts designed for high-speed, high-cycle applications.

The surface of the contact is milled creating a smooth mating surface, which reduces wear on the contact increasing durability and cycle life. Also, lower insertion and withdrawal forces allow zippered unmating.

Features

  • Incredibly dense with up to 400 total I/Os

  • Low profile 5 mm to 16 mm stack heights

  • Slim 5 mm width

  • 4-row design; 10 - 100 positions per row

  • Edge Rate® contact system optimized for signal integrity performance

  • Open-pin-field design for maximum grounding and routing flexibility

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • SureWare™ ultra rugged guide post standoffs available (GPSO)

  • View the full line of AcceleRate® products

adx6 accelerate
Much higher density than previous version strips

Evaluation and Development Kits

AcceleRate® HD SI Evaluation Kit

Samtec AcceleRate® HD High-Density 4-Row Strips support high-speed, high-cycle applications with maximum routing and grounding flexibility. The AcceleRate® HD SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing AcceleRate® HD connectors. The AcceleRate® HD SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for AcceleRate® HD connectors. Please contact Samtec's technical experts at [email protected] for additional information.

Part Number: REF-212056-X.XX-XXX

Downloads & Resources

Literature

AcceleRate® HD eBrochure
AcceleRate® HD eBrochure Download PDF
High-Speed Board-to-Board<br/>Solutions Guide
High-Speed Board-to-Board
Solutions Guide
Download PDF
Product Overview Guide
Product Overview Guide Download PDF
Mezzanine Stacking Connectors eBrochure
Mezzanine Stacking Connectors eBrochure Download PDF

Videos

AcceleRate® HD - Samtec High-Density Mezzanine Solution to 64 Gbps PAM4
AcceleRate® HD - Samtec High-Density Mezzanine Solution to 64 Gbps PAM4

Products

ADM6 - 0.635 mm AcceleRate® HD High-Density 4-Row Terminal

Features
  • Incredibly dense with up to 400 total I/Os

  • Slim 5 mm width

  • Low profile 5 mm to 16 mm stack heights

  • 4-row design; 10 - 100 positions per row

  • Edge Rate® contact system optimized for signal integrity performance

  • Solder column board termination for extreme reliability; IPC Class 3 compliant, surface mount reflow technique for high-density, high-speed connectors

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Current rating: 1.34 A max

  • Voltage rating: 155 VAC/ 219 VDC max

  • View the full line of AcceleRate® products

Series Image for ADF6-

ADF6 - 0.635 mm AcceleRate® HD High-Density 4-Row Socket

Features
  • Incredibly dense with up to 400 total I/Os

  • Slim 5 mm width

  • Low profile 5 mm to 16 mm stack heights

  • 4-row design; 10 - 100 positions per row

  • Edge Rate® contact system optimized for signal integrity performance

  • Solder column board termination for extreme reliability; IPC Class 3 compliant, surface mount reflow technique for high-density, high-speed connectors

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Current rating: 1.34 A max

  • Voltage rating: 155 VAC/ 219 VDC max

  • View the full line of AcceleRate® products

Series Image for ADF6-

GPSO - Printed Circuit Board (PCB) Stacking Alignment Guide Post Standoff Hardware, 4mm to 30mm Stack Height, Blind Mate, 303 Stainless Steel (SS), MIL-DTL-13924, SureWare™

Features
  • Allows for 0.035" of initial misalignment; alignment starts before connectors engage

  • Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors

  • 4 mm - 30 mm stack heights

  • MIL-DTL stainless steel

  • Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS

Product Image for GPSO-

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More High-Density Arrays