AMF6-01-S-RA-K-TR - 0.635 mm AcceleRate® Mini Form Factor Socket

Features

Online Pricing is not available for this part.
Evaluation and Development Kits
AcceleRate® Mini Flyover® SI Evaluation Kit

REF-231380-X.XX-XX

Company: Samtec

As data rates increase, trace length on PCBs decreases. Samtec's high-speed Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The AcceleRate® Mini Flyover® SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing the AcceleRate® Mini Extreme Performance Cable System. The AcceleRate® Mini Flyover® SI Evaluation Kit REF-231380-X.XX-XX routes 2 differential pairs through Precision RF connectors, an AcceleRate® Mini Extreme Performance Cable Assembly and 0.635 mm AcceleRate® Mini Sockets. The AcceleRate® Mini Flyover® SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Mating Connectors

AMF6 Series product image
ARM6

0.635 mm AcceleRate® Mini Form Factor Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?